Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-20-D-140
Part #:EL8300101.00
Catalog #:EL-BM830-20-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | BE: | 0.38 in |
| D: | 3.5 | O: | 3.6 in |
| J: | 5.75 in | BF: | 0.41 |
| AJ: | 5.88 | LM: | 7.67 |
| BD: | 6.5 | I: | 4.81 in |
| F: | 4.13 | K: | 2.88 in |
| G: | 2.06 | A: | 5.25 |
| U: | 0.875 in | TAP Depth: | 1 in |
| AK: | 4.5 | N: | 6.62 |
| Center Distance (in): | 3 in | L1: | 5.38 in |
| T: | 1.5 | O*: | 3.37 in |
| B: | 8.11 | C: | 8.94 in |
| O*: | 3.37 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Input Keyway: | 3/16 X 0.500 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 87 | Input HP: | 3.947 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.500 in |
| Assembly: | BM-D | Input Bore (C Face): | 0.875 |
| Output HP: | 3.407 | Input HP @ 1750 RPM: | 3.947 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140 | Series Style: | EL-BM-D |
| Output Key: | 3/8 x 2.25 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | D | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Model Code: | BM830 | Mounting Style: | Base |
| Center Distance (in): | 3.00 | Series Code: | EL |
| No. of Gear Reductions: | Single | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2454 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030325 | Weight: | 46.00 LB |

