Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-25-D-140
Part #:EL8300102.00
Catalog #:EL-BM830-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | BF: | 0.41 |
| U: | 0.875 in | H-Tap size: | 1/2-13 in |
| K: | 2.88 in | BE: | 0.38 in |
| D: | 3.5 | AK: | 4.5 |
| C: | 8.94 in | N: | 6.62 |
| T: | 1.5 | TAP Depth: | 1 in |
| G: | 2.06 | A: | 5.25 |
| O: | 3.6 in | O*: | 3.37 in |
| B: | 8.11 | F: | 4.13 |
| L1: | 5.38 in | AJ: | 5.88 |
| J: | 5.75 in | I: | 4.81 in |
| LM: | 7.67 | Center Distance (in): | 3 in |
| O*: | 3.37 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Series Style: | EL-BM-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | LR | Series Code: | EL |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Keyway: | 3/16 X 0.500 in | Output HP: | 2.807 |
| Shaft Seal Material: | Viton | Frame Size: | 140TC |
| Model Code: | BM830 | Input Style: | Flexible Coupling Input |
| Overhung Load: | 2,170 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Mounting Style: | Base |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.500 in |
| Input HP: | 3.355 | Output Shaft Assembly Code: | D |
| Output Style: | D | Assembly: | BM-D |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 3.00 | Input HP @ 1750 RPM: | 3.355 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2527 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959030332 | Weight: | 46.00 LB |

