Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-30-D-140
Part #:EL8300103.00
Catalog #:EL-BM830-30-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.62 | BD: | 6.5 |
| A: | 5.25 | BE: | 0.38 in |
| BF: | 0.41 | F: | 4.13 |
| D: | 3.5 | L1: | 5.38 in |
| Center Distance (in): | 3 in | O: | 3.6 in |
| B: | 8.11 | G: | 2.06 |
| T: | 1.5 | K: | 2.88 in |
| LM: | 7.67 | I: | 4.81 in |
| TAP Depth: | 1 in | U: | 0.875 in |
| C: | 8.94 in | H-Tap size: | 1/2-13 in |
| J: | 5.75 in | O*: | 3.37 in |
| AK: | 4.5 | AJ: | 5.88 |
| O*: | 3.37 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series Code: | EL |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 0.500 in | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input HP: | 2.879 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | BM-D | Output Diameter (in): | 1.500 in |
| Model Code: | BM830 | Output HP: | 2.332 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 58 |
| Input HP @ 1750 RPM: | 2.879 | Overhung Load: | 2,170 |
| Frame Size: | 140TC | Ratio Range: | 30:1 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Product Type: | Right Angle | Center Distance (in): | 3.00 |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140 | Output Key: | 3/8 x 2.25 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Output Style: | D |
| Series Style: | EL-BM-D | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030349 | Weight: | 46.00 LB |

