Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-40-D-140
Part #:EL8300104.00
Catalog #:EL-BM830-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.5 |
| J: | 5.75 in | O*: | 3.37 in |
| BD: | 6.5 | BF: | 0.41 |
| AJ: | 5.88 | O: | 3.6 in |
| BE: | 0.38 in | B: | 8.11 |
| G: | 2.06 | I: | 4.81 in |
| F: | 4.13 | TAP Depth: | 1 in |
| H-Tap size: | 1/2-13 in | K: | 2.88 in |
| L1: | 5.38 in | LM: | 7.67 |
| D: | 3.5 | N: | 6.62 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| C: | 8.94 in | A: | 5.25 |
| O*: | 3.37 |
Technical Specifications
| Ratio: | 40:1 | Output HP: | 1.72 |
| Output RPM: | 43 | Frame Size: | 140TC |
| Assembly: | BM-D | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | LR | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Input HP: | 2.251 | Overhung Load: | 2,170 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM830 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 0.500 in |
| Series Code: | EL | Output Style: | D |
| Mounting Style: | Base | Center Distance (in): | 3.00 |
| Series Style: | EL-BM-D | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 2.251 | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2477 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959030356 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

