Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-80-D-140
Part #:EL8300107.00
Catalog #:EL-BM830-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | TAP Depth: | 1 in |
| K: | 2.88 in | B: | 8.11 |
| N: | 6.62 | D: | 3.5 |
| C: | 8.94 in | G: | 2.06 |
| A: | 5.25 | H-Tap size: | 1/2-13 in |
| O*: | 3.37 in | Center Distance (in): | 3 in |
| L1: | 5.38 in | I: | 4.81 in |
| U: | 0.875 in | AK: | 4.5 |
| F: | 4.13 | J: | 5.75 in |
| T: | 1.5 | LM: | 7.67 |
| BE: | 0.38 in | BD: | 6.5 |
| AJ: | 5.88 | BF: | 0.41 |
| O*: | 3.37 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Overhung Load: | 2,170 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway: | 3/16 X 0.500 in | Assembly: | BM-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM830 |
| Center Distance (in): | 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Output HP: | 0.585 |
| Frame Size: | 140TC | Series Style: | EL-BM-D |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Output Key: | 3/8 x 2.25 |
| Service Factor: | 1 | Output Shaft Orientation: | LR |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series Code: | EL | Input HP: | 0.895 |
| Output Style: | D | Output Diameter (in): | 1.500 in |
| Ratio Range: | 80:1 | Mounting Style: | Base |
| Thrust Rating - output shaft: | 2574 | Ratio: | 80:1 |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1684 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030387 | Weight: | 46.00 LB |

