Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-20-L-180
Part #:EL8300113.00
Catalog #:EL-BM830-20-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 8.94 in |
| G: | 2.06 | J: | 5.75 in |
| AK: | 8.5 | TAP Depth: | 1 in |
| BF: | 0.53 | H-Tap size: | 1/2-13 in |
| F: | 4.13 | D: | 3.5 |
| L1: | 5.38 in | T: | 1.5 |
| K: | 2.88 in | B: | 8.11 |
| O: | 3.6 in | N: | 6.62 |
| I: | 4.81 in | Center Distance (in): | 3 in |
| U: | 0.875 in | BE1: | 0.5 in |
| AJ: | 7.25 | LM1: | 8.31 |
| O*: | 3.37 in | A: | 5.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Overhung Load: | 2,170 |
| Output Shaft Orientation: | L | Output Key: | 3/8 x 2.25 |
| Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 3.407 | Assembly: | BM-L |
| Output RPM: | 87 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input HP: | 3.947 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Style: | L | Thrust Rating - output shaft: | 2574 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-L |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Model Code: | BM830 | Input Bore (C Face): | 1.125 |
| Input Keyway: | 3/16 X 0.500 in | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 3.947 | Center Distance (in): | 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2454 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959030448 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

