Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-7.5-R-180
Part #:EL8300122.00
Catalog #:EL-BM830-7.5-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| BF: | 0.53 | B: | 8.11 |
| N: | 6.62 | L1: | 5.38 in |
| J: | 5.75 in | G: | 2.06 |
| F: | 4.13 | K: | 2.88 in |
| BD: | 9 | U: | 0.875 in |
| T: | 1.5 | LM1: | 8.31 |
| AK: | 8.5 | A: | 5.25 |
| I: | 4.81 in | O: | 3.6 in |
| D: | 3.5 | C: | 8.94 in |
| TAP Depth: | 1 in |
Technical Specifications
| Output RPM: | 233 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | R | Output Style: | R |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Frame Size: | 180TC |
| Gear Type: | Worm | Input Keyway: | 3/16 X 0.500 in |
| Overhung Load: | 2,170 | Series Style: | EL-BM-R |
| Series Code: | EL | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1944 | Model Code: | BM830 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Assembly: | BM-R |
| Input HP: | 6.879 | Input HP @ 1750 RPM: | 6.879 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Center Distance (in): | 3.00 |
| Output HP: | 6.421 | Output Shaft Orientation: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1734 in/lbs |
General Specifications
| UPC: | 662959030530 | Weight: | 46.00 LB |

