Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-15-R-180
Part #:EL8300124.00
Catalog #:EL-BM830-15-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | N: | 6.62 |
| K: | 2.88 in | F: | 4.13 |
| LM1: | 8.31 | Center Distance (in): | 3 in |
| T: | 1.5 | O*: | 3.37 in |
| BF: | 0.53 | B: | 8.11 |
| AK: | 8.5 | AJ: | 7.25 |
| H-Tap size: | 1/2-13 in | D: | 3.5 |
| BD: | 9 | J: | 5.75 in |
| G: | 2.06 | L1: | 5.38 in |
| I: | 4.81 in | C: | 8.94 in |
| TAP Depth: | 1 in | O: | 3.6 in |
| U: | 0.875 in | A: | 5.25 |
Technical Specifications
| Keyway: | 1/4 X 1/8 | Output RPM: | 116 |
| Overhung Load: | 2,170 | Ratio: | 15:1 |
| Output Shaft Orientation: | R | Output HP: | 4.311 |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Input HP: | 4.843 | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Output Style: | R |
| Model Code: | BM830 | Center Distance (in): | 3.00 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Series Style: | EL-BM-R | Series Code: | EL |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 0.500 in | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Thrust Rating - output shaft: | 2549 | Input HP @ 1750 RPM: | 4.843 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2329 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030554 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

