Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-20-R-180
Part #:EL8300125.00
Catalog #:EL-BM830-20-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | K: | 2.88 in |
| J: | 5.75 in | C: | 8.94 in |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| LM1: | 8.31 | A: | 5.25 |
| O: | 3.6 in | B: | 8.11 |
| H-Tap size: | 1/2-13 in | T: | 1.5 |
| D: | 3.5 | N: | 6.62 |
| AJ: | 7.25 | TAP Depth: | 1 in |
| L1: | 5.38 in | G: | 2.06 |
| BF: | 0.53 | F: | 4.13 |
| I: | 4.81 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Style: | R | Ratio Range: | 20:1 |
| Mounting Style: | Base | Assembly: | BM-R |
| Overhung Load: | 2,170 | Output Shaft Orientation: | R |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Frame Size: | 180TC |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Input Keyway: | 3/16 X 0.500 in | Input HP: | 3.947 |
| Model Code: | BM830 | Series Style: | EL-BM-R |
| Motor Frame Size: | 180 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio: | 20:1 |
| Output RPM: | 87 | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output HP: | 3.407 | Input HP @ 1750 RPM: | 3.947 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959030561 | Weight: | 46.00 LB |

