Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-100-R-180
Part #:EL8300132.00
Catalog #:EL-BM830-100-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | BE1: | 0.5 in |
| T: | 1.5 | BD: | 9 |
| U: | 0.875 in | C: | 8.94 in |
| H-Tap size: | 1/2-13 in | AJ: | 7.25 |
| N: | 6.62 | B: | 8.11 |
| TAP Depth: | 1 in | LM1: | 8.31 |
| J: | 5.75 in | F: | 4.13 |
| AK: | 8.5 | G: | 2.06 |
| Center Distance (in): | 3 in | I: | 4.81 in |
| L1: | 5.38 in | K: | 2.88 in |
| O: | 3.6 in | A: | 5.25 |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | BM830 |
| Series Code: | EL | Ratio: | 100:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 0.603 |
| Motor Frame Size: | 180 | Center Distance (in): | 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Output Style: | R |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | R | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | BM-R |
| Input Diameter (in): | 0.875 in | Output RPM: | 17 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Overhung Load: | 2,170 |
| Thrust Rating - output shaft: | 2574 | Frame Size: | 180TC |
| Gear Type: | Worm | Series Style: | EL-BM-R |
| Input Keyway: | 3/16 X 0.500 in | Output HP: | 0.367 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1321 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959030639 | Weight: | 46.00 LB |

