Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-5-D-180
Part #:EL8300133.00
Catalog #:EL-BM830-5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | J: | 5.75 in |
| G: | 2.06 | B: | 8.11 |
| K: | 2.88 in | N: | 6.62 |
| Center Distance (in): | 3 in | F: | 4.13 |
| U: | 0.875 in | TAP Depth: | 1 in |
| AK: | 8.5 | T: | 1.5 |
| L1: | 5.38 in | C: | 8.94 in |
| I: | 4.81 in | AJ: | 7.25 |
| O*: | 3.37 in | BF: | 0.53 |
| H-Tap size: | 1/2-13 in | D: | 3.5 |
| O: | 3.6 in | BE1: | 0.5 in |
| LM1: | 8.31 | A: | 5.25 |
| O*: | 3.37 |
Technical Specifications
| Output Style: | D | Input Keyway: | 3/16 X 0.500 in |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Series Style: | EL-BM-D |
| Thrust Rating - output shaft: | 1729 | Mounting Style: | Base |
| Ratio: | 5:1 | Output Shaft Orientation: | LR |
| Input HP: | 9.093 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Output HP: | 8.573 | Output RPM: | 350 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.500 in |
| Model Code: | BM830 | Input Diameter (in): | 0.875 in |
| Frame Size: | 180TC | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 2.25 |
| Input HP @ 1750 RPM: | 9.093 | Input Style: | Flexible Coupling Input |
| Assembly: | BM-D | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959030646 | Weight: | 46.00 LB |

