Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-7.5-D-180
Part #:EL8300134.00
Catalog #:EL-BM830-7.5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | TAP Depth: | 1 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| T: | 1.5 | C: | 8.94 in |
| J: | 5.75 in | LM1: | 8.31 |
| AJ: | 7.25 | O*: | 3.37 in |
| O: | 3.6 in | AK: | 8.5 |
| N: | 6.62 | I: | 4.81 in |
| BF: | 0.53 | B: | 8.11 |
| H-Tap size: | 1/2-13 in | F: | 4.13 |
| D: | 3.5 | A: | 5.25 |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 5.38 in | K: | 2.88 in |
| O*: | 3.37 |
Technical Specifications
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Overhung Load: | 2,170 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-D |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Diameter (in): | 1.500 in | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Model Code: | BM830 |
| Center Distance (in): | 3.00 | Ratio Range: | 7.5:1 |
| Series Style: | EL-BM-D | Motor Frame Size: | 180 |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1944 | Input HP: | 6.879 |
| Frame Size: | 180TC | Output HP: | 6.421 |
| Input Keyway: | 3/16 X 0.500 in | Input HP @ 1750 RPM: | 6.879 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | D | Output Key: | 3/8 x 2.25 |
| Output RPM: | 233 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959030653 | Weight: | 46.00 LB |

