Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-15-D-180
Part #:EL8300136.00
Catalog #:EL-BM830-15-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | D: | 3.5 |
| G: | 2.06 | O*: | 3.37 in |
| BE1: | 0.5 in | A: | 5.25 |
| C: | 8.94 in | N: | 6.62 |
| AK: | 8.5 | J: | 5.75 in |
| AJ: | 7.25 | LM1: | 8.31 |
| I: | 4.81 in | H-Tap size: | 1/2-13 in |
| F: | 4.13 | O: | 3.6 in |
| K: | 2.88 in | U: | 0.875 in |
| BD: | 9 | B: | 8.11 |
| L1: | 5.38 in | Center Distance (in): | 3 in |
| T: | 1.5 | BF: | 0.53 |
| O*: | 3.37 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 3.00 |
| Output HP: | 4.311 | Input HP: | 4.843 |
| Input Keyway: | 3/16 X 0.500 in | Output Diameter (in): | 1.500 in |
| Ratio Range: | 15:1 | Motor Frame Size: | 180 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 4.843 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | BM830 | Thrust Rating - output shaft: | 2549 |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 116 |
| Series Code: | EL | Assembly: | BM-D |
| Output Key: | 3/8 x 2.25 | Series Style: | EL-BM-D |
| Service Factor: | 1 | Overhung Load: | 2,170 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2329 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030677 | Weight: | 46.00 LB |

