Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-5-R-210
Part #:EL8300157.00
Catalog #:EL-BM830-5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | A: | 5.25 |
| N: | 6.62 | I: | 4.81 in |
| H-Tap size: | 1/2-13 in | O: | 3.6 in |
| T: | 1.5 | AJ: | 7.25 |
| L1: | 5.38 in | TAP Depth: | 1 in |
| BD: | 9 | BE1: | 0.5 in |
| G: | 2.06 | K: | 2.88 in |
| LM1: | 8.31 | AK: | 8.5 |
| J: | 5.75 in | D: | 3.5 |
| U: | 0.875 in | B: | 8.11 |
| C: | 8.94 in | Center Distance (in): | 3 in |
| F: | 4.13 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Style: | R |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 210 |
| Model Code: | BM830 | Series Style: | EL-BM-R |
| Center Distance (in): | 3.00 | Input Diameter (in): | 0.875 in |
| Overhung Load: | 2,170 | Thrust Rating - output shaft: | 1729 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Frame Size: | 210TC | Input HP @ 1750 RPM: | 9.093 |
| Output HP: | 8.573 | Output Key: | 3/8 x 2.25 |
| Gear Type: | Worm | Input HP: | 9.093 |
| Input Keyway: | 3/16 X 0.500 in | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Input Bore (C Face): | 1.375 | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Mounting Style: | Base |
| Assembly: | BM-R | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1544 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959030882 | Weight: | 46.00 LB |

