Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-20-R-210
Part #:EL8300161.00
Catalog #:EL-BM830-20-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 5.38 in | U: | 0.875 in |
| K: | 2.88 in | F: | 4.13 |
| BF: | 0.53 | BD: | 9 |
| I: | 4.81 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | J: | 5.75 in |
| C: | 8.94 in | T: | 1.5 |
| TAP Depth: | 1 in | LM1: | 8.31 |
| H-Tap size: | 1/2-13 in | G: | 2.06 |
| N: | 6.62 | AK: | 8.5 |
| O: | 3.6 in | A: | 5.25 |
| AJ: | 7.25 | D: | 3.5 |
| B: | 8.11 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | BM830 |
| Series Style: | EL-BM-R | Output Key: | 3/8 x 2.25 |
| Input HP: | 3.947 | Ratio Range: | 20:1 |
| Motor Frame Size: | 210 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 3.947 | Output HP: | 3.407 |
| Output Shaft Orientation: | R | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.500 in |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | R |
| Series Code: | EL | Output Style: | R |
| Frame Size: | 210TC | Input RPM: | 1,750 |
| Center Distance (in): | 3.00 | Thrust Rating - output shaft: | 2574 |
| Series: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 87 | Service Factor: | 1 |
| Overhung Load: | 2,170 | Gear Type: | Worm |
| Assembly: | BM-R | Input Keyway: | 3/16 X 0.500 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2454 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030929 | Weight: | 46.00 LB |

