Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-60-R-210
Part #:EL8300166.00
Catalog #:EL-BM830-60-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L1: | 5.38 in |
| B: | 8.11 | K: | 2.88 in |
| O: | 3.6 in | AK: | 8.5 |
| T: | 1.5 | C: | 8.94 in |
| H-Tap size: | 1/2-13 in | BD: | 9 |
| A: | 5.25 | TAP Depth: | 1 in |
| F: | 4.13 | G: | 2.06 |
| U: | 0.875 in | AJ: | 7.25 |
| J: | 5.75 in | LM1: | 8.31 |
| D: | 3.5 | I: | 4.81 in |
| BF: | 0.53 | N: | 6.62 |
| BE1: | 0.5 in |
Technical Specifications
| Frame Size: | 210TC | Output HP: | 1.117 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Assembly: | BM-R |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.637 | Input Keyway: | 3/16 X 0.500 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.500 in |
| Output Key: | 3/8 x 2.25 | Mounting Style: | Base |
| Output RPM: | 29 | Model Code: | BM830 |
| Center Distance (in): | 3.00 | Series Style: | EL-BM-R |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Output Style: | R | Input HP: | 1.637 |
| Ratio: | 60:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2413 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030974 | Weight: | 46.00 LB |

