Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-100-R-210
Part #:EL8300168.00
Catalog #:EL-BM830-100-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | AK: | 8.5 |
| H-Tap size: | 1/2-13 in | F: | 4.13 |
| L1: | 5.38 in | BE1: | 0.5 in |
| D: | 3.5 | AJ: | 7.25 |
| BF: | 0.53 | LM1: | 8.31 |
| J: | 5.75 in | K: | 2.88 in |
| BD: | 9 | O: | 3.6 in |
| C: | 8.94 in | I: | 4.81 in |
| G: | 2.06 | U: | 0.875 in |
| TAP Depth: | 1 in | Center Distance (in): | 3 in |
| B: | 8.11 | N: | 6.62 |
| T: | 1.5 |
Technical Specifications
| Frame Size: | 210TC | Motor Frame Size: | 210 |
| Output Key: | 3/8 x 2.25 | Reducer Style: | Worm - Right Angle |
| Assembly: | BM-R | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Series Code: | EL | Output Shaft Orientation: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 0.603 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | R | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 0.500 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | R |
| Mounting Style: | Base | Service Factor: | 1 |
| Overhung Load: | 2,170 | Output HP: | 0.367 |
| Ratio Range: | 100:1 to 250:1 | Series Style: | EL-BM-R |
| Model Code: | BM830 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 17 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1321 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959030998 | Weight: | 46.00 LB |

