Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-5-D-210
Part #:EL8300169.00
Catalog #:EL-BM830-5-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BD: | 9 |
| U: | 0.875 in | H-Tap size: | 1/2-13 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | K: | 2.88 in |
| D: | 3.5 | BF: | 0.53 |
| B: | 8.11 | N: | 6.62 |
| C: | 8.94 in | A: | 5.25 |
| F: | 4.13 | J: | 5.75 in |
| LM1: | 8.31 | L1: | 5.38 in |
| I: | 4.81 in | O*: | 3.37 in |
| TAP Depth: | 1 in | AJ: | 7.25 |
| O: | 3.6 in | G: | 2.06 |
| O*: | 3.37 |
Technical Specifications
| Motor Frame Size: | 210 | Input Keyway: | 3/16 X 0.500 in |
| Assembly: | BM-D | Thrust Rating - output shaft: | 1729 |
| Output Shaft Orientation: | LR | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP: | 9.093 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.500 in | Input HP @ 1750 RPM: | 9.093 |
| Output Key: | 3/8 x 2.25 | Series Style: | EL-BM-D |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Frame Size: | 210TC | Mounting Style: | Base |
| Output Style: | D | Product Type: | Right Angle |
| Overhung Load: | 2,170 | Series Code: | EL |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output RPM: | 350 |
| Center Distance (in): | 3.00 | Output HP: | 8.573 |
| Input RPM: | 1,750 | Model Code: | BM830 |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1544 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031001 | Weight: | 46.00 LB |

