Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-10-D-210
Part #:EL8300171.00
Catalog #:EL-BM830-10-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | J: | 5.75 in |
| A: | 5.25 | L1: | 5.38 in |
| K: | 2.88 in | BD: | 9 |
| LM1: | 8.31 | G: | 2.06 |
| N: | 6.62 | H-Tap size: | 1/2-13 in |
| Center Distance (in): | 3 in | F: | 4.13 |
| BF: | 0.53 | U: | 0.875 in |
| I: | 4.81 in | T: | 1.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| C: | 8.94 in | O: | 3.6 in |
| O*: | 3.37 in | D: | 3.5 |
| B: | 8.11 | TAP Depth: | 1 in |
| O*: | 3.37 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Series Code: | EL | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Keyway: | 3/16 X 0.500 in | Shaft Seal Material: | Viton |
| Overhung Load: | 2,170 | Output HP: | 5.655 |
| Reducer: | Worm - Right Angle | Input HP: | 6.151 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 10:1 |
| Series Style: | EL-BM-D | Output Shaft Orientation: | LR |
| Output Style: | D | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2147 | Ratio Range: | 10:1 |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 6.151 |
| Frame Size: | 210TC | Model Code: | BM830 |
| Input Diameter (in): | 0.875 in | Mounting Style: | Base |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Output Key: | 3/8 x 2.25 | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2037 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031025 | Weight: | 46.00 LB |

