Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-L-56
Part #:EL8300183.00
Catalog #:EL-BMQ830-10-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.13 | O: | 3.6 in |
| J: | 5.75 in | RQ: | 5.32 in |
| LQ: | 5.97 in | G: | 2.06 |
| AJ: | 5.88 | TAP Depth: | 1 in |
| BF: | 0.41 | C: | 8.94 in |
| BE: | 0.38 in | K: | 2.88 in |
| N: | 6.62 | Center Distance (in): | 3 in |
| H-Tap size: | 1/2-13 in | D: | 3.5 |
| B: | 8.11 | BD: | 6.5 |
| T: | 1.5 | AK: | 4.5 |
| I: | 4.81 in | A: | 5.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Overhung Load: | 2,170 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Diameter (in): | 1.500 in | Series Style: | EL-BMQ-L |
| Mounting Style: | Base | Ratio Range: | 10:1 |
| Assembly: | BMQ-L | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Frame Size: | 56C | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Output HP: | 5.655 |
| Input Style: | C-face Quill | Model Code: | BMQ830 |
| Output Shaft Assembly Code: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Input Diameter (in): | 0.625 in |
| Input HP: | 6.151 | Output Shaft Orientation: | L |
| Input HP @ 1750 RPM: | 6.151 | Output Key: | 3/8 x 2.25 |
| Output Style: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2037 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031148 | Weight: | 45.00 LB |

