Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-15-L-56
Part #:EL8300184.00
Catalog #:EL-BMQ830-15-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.81 in | B: | 8.11 |
| AK: | 4.5 | BF: | 0.41 |
| J: | 5.75 in | H-Tap size: | 1/2-13 in |
| O: | 3.6 in | K: | 2.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| A: | 5.25 | F: | 4.13 |
| Center Distance (in): | 3 in | G: | 2.06 |
| LQ: | 5.97 in | T: | 1.5 |
| RQ: | 5.32 in | D: | 3.5 |
| C: | 8.94 in | N: | 6.62 |
| TAP Depth: | 1 in | BD: | 6.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Overhung Load: | 2,170 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Ratio: | 15:1 |
| Reducer Style: | Worm - Right Angle | Series Code: | EL |
| Model Code: | BMQ830 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Output RPM: | 116 |
| Center Distance (in): | 3.00 | Output Shaft Orientation: | L |
| Assembly: | BMQ-L | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Style: | L |
| Input Style: | C-face Quill | Shaft Seal Material: | Viton |
| Output HP: | 4.311 | Thrust Rating - output shaft: | 2549 |
| Input HP @ 1750 RPM: | 4.843 | Output Diameter (in): | 1.500 in |
| Frame Size: | 56C | Input HP: | 4.843 |
| Output Key: | 3/8 x 2.25 | Series Style: | EL-BMQ-L |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2329 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031155 | Weight: | 45.00 LB |

