Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-25-L-56
Part #:EL8300186.00
Catalog #:EL-BMQ830-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.88 in | A: | 5.25 |
| C: | 8.94 in | Center Distance (in): | 3 in |
| I: | 4.81 in | AK: | 4.5 |
| N: | 6.62 | D: | 3.5 |
| RQ: | 5.32 in | BF: | 0.41 |
| F: | 4.13 | G: | 2.06 |
| H-Tap size: | 1/2-13 in | O: | 3.6 in |
| BE: | 0.38 in | J: | 5.75 in |
| T: | 1.5 | TAP Depth: | 1 in |
| LQ: | 5.97 in | BD: | 6.5 |
| AJ: | 5.88 | B: | 8.11 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | BMQ830 |
| Service Factor: | 1 | Output HP: | 2.807 |
| Ratio: | 25:1 | Center Distance (in): | 3.00 |
| Output Shaft Assembly Code: | L | Output RPM: | 70 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Key: | 3/8 x 2.25 | Input Bore (C Face): | 0.625 |
| Overhung Load: | 2,170 | Series Code: | EL |
| Input HP @ 1750 RPM: | 3.355 | Thrust Rating - output shaft: | 2574 |
| Mounting Style: | Base | Product Type: | Right Angle |
| Input Style: | C-face Quill | Output Style: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Assembly: | BMQ-L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 3.355 |
| Output Diameter (in): | 1.500 in | Output Shaft Orientation: | L |
| Series Style: | EL-BMQ-L | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2527 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031179 | Weight: | 45.00 LB |

