Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-7.5-R-56
Part #:EL8300194.00
Catalog #:EL-BMQ830-7.5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.5 |
| TAP Depth: | 1 in | F: | 4.13 |
| J: | 5.75 in | G: | 2.06 |
| BD: | 6.5 | B: | 8.11 |
| AK: | 4.5 | T: | 1.5 |
| RQ: | 5.32 in | AJ: | 5.88 |
| C: | 8.94 in | I: | 4.81 in |
| H-Tap size: | 1/2-13 in | A: | 5.25 |
| K: | 2.88 in | LQ: | 5.97 in |
| O: | 3.6 in | N: | 6.62 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.879 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1944 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output RPM: | 233 | Input HP: | 6.879 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Series Style: | EL-BMQ-R |
| Reducer: | Worm - Right Angle | Model Code: | BMQ830 |
| Output Shaft Orientation: | R | Overhung Load: | 2,170 |
| Output HP: | 6.421 | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Ratio Range: | 7.5:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Input Style: | C-face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-R |
| Series Code: | EL | Output Style: | R |
| Output Key: | 3/8 x 2.25 | Center Distance (in): | 3.00 |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1734 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031254 | Weight: | 45.00 LB |

