Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-R-56
Part #:EL8300195.00
Catalog #:EL-BMQ830-10-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.75 in | F: | 4.13 |
| AJ: | 5.88 | O: | 3.6 in |
| K: | 2.88 in | Center Distance (in): | 3 in |
| BF: | 0.41 | H-Tap size: | 1/2-13 in |
| I: | 4.81 in | BD: | 6.5 |
| AK: | 4.5 | A: | 5.25 |
| LQ: | 5.97 in | BE: | 0.38 in |
| B: | 8.11 | RQ: | 5.32 in |
| G: | 2.06 | C: | 8.94 in |
| TAP Depth: | 1 in | D: | 3.5 |
| N: | 6.62 | T: | 1.5 |
Technical Specifications
| Output Style: | R | Center Distance (in): | 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.151 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Overhung Load: | 2,170 | Motor Frame Size: | 56 |
| Input Style: | C-face Quill | Ratio: | 10:1 |
| Model Code: | BMQ830 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input HP: | 6.151 | Output HP: | 5.655 |
| Thrust Rating - output shaft: | 2147 | Output Key: | 3/8 x 2.25 |
| Series Code: | EL | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | R | Mounting Style: | Base |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-R | Output Diameter (in): | 1.500 in |
| Series Style: | EL-BMQ-R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031261 | Weight: | 45.00 LB |

