Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-20-R-56
Part #:EL8300197.00
Catalog #:EL-BMQ830-20-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | BF: | 0.41 |
| TAP Depth: | 1 in | K: | 2.88 in |
| O: | 3.6 in | D: | 3.5 |
| BD: | 6.5 | AJ: | 5.88 |
| G: | 2.06 | BE: | 0.38 in |
| N: | 6.62 | LQ: | 5.97 in |
| Center Distance (in): | 3 in | F: | 4.13 |
| J: | 5.75 in | RQ: | 5.32 in |
| C: | 8.94 in | AK: | 4.5 |
| T: | 1.5 | A: | 5.25 |
| I: | 4.81 in | H-Tap size: | 1/2-13 in |
Technical Specifications
| Overhung Load: | 2,170 | Model Code: | BMQ830 |
| Gear Type: | Worm | Output RPM: | 87 |
| Center Distance (in): | 3.00 | Output Key: | 3/8 x 2.25 |
| Thrust Rating - output shaft: | 2574 | Series Code: | EL |
| Output Style: | R | Input HP @ 1750 RPM: | 3.947 |
| Input RPM: | 1,750 | Input HP: | 3.947 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output HP: | 3.407 | Output Diameter (in): | 1.500 in |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Service Factor: | 1 | Assembly: | BMQ-R |
| Mounting Style: | Base | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Series Style: | EL-BMQ-R | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-face Quill | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 56 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 662959031285 | Weight: | 45.00 LB |

