Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-25-R-56
Part #:EL8300198.00
Catalog #:EL-BMQ830-25-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | C: | 8.94 in |
| BF: | 0.41 | J: | 5.75 in |
| RQ: | 5.32 in | K: | 2.88 in |
| I: | 4.81 in | BE: | 0.38 in |
| N: | 6.62 | F: | 4.13 |
| O: | 3.6 in | D: | 3.5 |
| Center Distance (in): | 3 in | G: | 2.06 |
| T: | 1.5 | AJ: | 5.88 |
| A: | 5.25 | AK: | 4.5 |
| B: | 8.11 | BD: | 6.5 |
| H-Tap size: | 1/2-13 in | LQ: | 5.97 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input Style: | C-face Quill | Input RPM: | 1,750 |
| Model Code: | BMQ830 | Overhung Load: | 2,170 |
| Output HP: | 2.807 | Input HP @ 1750 RPM: | 3.355 |
| Center Distance (in): | 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Series Style: | EL-BMQ-R | Service Factor: | 1 |
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Output Style: | R | Assembly: | BMQ-R |
| Output Diameter (in): | 1.500 in | Ratio: | 25:1 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 70 | Input HP: | 3.355 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2527 in/lbs |
General Specifications
| UPC: | 662959031292 | Weight: | 45.00 LB |

