Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-7.5-D-56
Part #:EL8300206.00
Catalog #:EL-BMQ830-7.5-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | H-Tap size: | 1/2-13 in |
| AK: | 4.5 | O*: | 3.37 in |
| K: | 2.88 in | I: | 4.81 in |
| F: | 4.13 | BF: | 0.41 |
| BE: | 0.38 in | J: | 5.75 in |
| RQ: | 5.32 in | C: | 8.94 in |
| Center Distance (in): | 3 in | LQ: | 5.97 in |
| G: | 2.06 | BD: | 6.5 |
| B: | 8.11 | T: | 1.5 |
| TAP Depth: | 1 in | D: | 3.5 |
| O: | 3.6 in | AJ: | 5.88 |
| N: | 6.62 | O*: | 3.37 |
Technical Specifications
| Series Style: | EL-BMQ-D | Series Code: | EL |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Output Key: | 3/8 x 2.25 | Output Diameter (in): | 1.500 in |
| Output Style: | D | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Output HP: | 6.421 |
| Overhung Load: | 2,170 | Output Shaft Orientation: | LR |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | BMQ830 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Thrust Rating - output shaft: | 1944 |
| Input Style: | C-face Quill | Input HP @ 1750 RPM: | 6.879 |
| Input Bore (C Face): | 0.625 | Input HP: | 6.879 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.00 |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031377 | Weight: | 45.00 LB |

