Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-D-56
Part #:EL8300207.00
Catalog #:EL-BMQ830-10-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | I: | 4.81 in |
| Center Distance (in): | 3 in | LQ: | 5.97 in |
| B: | 8.11 | D: | 3.5 |
| C: | 8.94 in | N: | 6.62 |
| BF: | 0.41 | J: | 5.75 in |
| G: | 2.06 | F: | 4.13 |
| BD: | 6.5 | O: | 3.6 in |
| AK: | 4.5 | T: | 1.5 |
| H-Tap size: | 1/2-13 in | K: | 2.88 in |
| O*: | 3.37 in | BE: | 0.38 in |
| AJ: | 5.88 | TAP Depth: | 1 in |
| RQ: | 5.32 in | O*: | 3.37 |
Technical Specifications
| Output RPM: | 175 | Output HP: | 5.655 |
| Center Distance (in): | 3.00 | Output Shaft Orientation: | LR |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.500 in |
| Thrust Rating - output shaft: | 2147 | Input HP @ 1750 RPM: | 6.151 |
| Shaft Seal Material: | Viton | Overhung Load: | 2,170 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | D |
| Ratio: | 10:1 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Series Style: | EL-BMQ-D | No. of Gear Reductions: | Single |
| Assembly: | BMQ-D | Gear Type: | Worm |
| Input HP: | 6.151 | Output Key: | 3/8 x 2.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Model Code: | BMQ830 |
| Input Style: | C-face Quill | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2037 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031384 | Weight: | 45.00 LB |

