Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-50-D-56
Part #:EL8300213.00
Catalog #:EL-BMQ830-50-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | AK: | 4.5 |
| F: | 4.13 | J: | 5.75 in |
| A: | 5.25 | H-Tap size: | 1/2-13 in |
| RQ: | 5.32 in | TAP Depth: | 1 in |
| O*: | 3.37 in | LQ: | 5.97 in |
| K: | 2.88 in | Center Distance (in): | 3 in |
| N: | 6.62 | C: | 8.94 in |
| T: | 1.5 | G: | 2.06 |
| D: | 3.5 | I: | 4.81 in |
| BD: | 6.5 | O: | 3.6 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | O*: | 3.37 |
Technical Specifications
| Output Shaft Orientation: | LR | Output Key: | 3/8 x 2.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Input HP: | 1.915 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Style: | D | Assembly: | BMQ-D |
| Shaft Seal Material: | Viton | Overhung Load: | 2,170 |
| Series Style: | EL-BMQ-D | Series Code: | EL |
| Ratio: | 50:1 | Model Code: | BMQ830 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Center Distance (in): | 3.00 |
| Output HP: | 1.383 | Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 35 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.915 | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-face Quill |
| Ratio Range: | 50:1 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2490 in/lbs |
General Specifications
| UPC: | 662959031445 | Weight: | 45.00 LB |

