Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-60-D-56
Part #:EL8300214.00
Catalog #:EL-BMQ830-60-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.5 |
| O: | 3.6 in | F: | 4.13 |
| BF: | 0.41 | N: | 6.62 |
| T: | 1.5 | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | LQ: | 5.97 in |
| B: | 8.11 | K: | 2.88 in |
| BD: | 6.5 | C: | 8.94 in |
| J: | 5.75 in | O*: | 3.37 in |
| A: | 5.25 | G: | 2.06 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| I: | 4.81 in | BE: | 0.38 in |
| RQ: | 5.32 in | O*: | 3.37 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Assembly: | BMQ-D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Frame Size: | 56C |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Input HP: | 1.637 | Output Style: | D |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Series Code: | EL | Output HP: | 1.117 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Key: | 3/8 x 2.25 | Input Style: | C-face Quill |
| Output Diameter (in): | 1.500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.637 | Gear Type: | Worm |
| Output RPM: | 29 | Service Factor: | 1 |
| Center Distance (in): | 3.00 | Input Bore (C Face): | 0.625 |
| Overhung Load: | 2,170 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Model Code: | BMQ830 |
| Series Style: | EL-BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2413 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031452 | Weight: | 45.00 LB |

