Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-L-140
Part #:EL8300219.00
Catalog #:EL-BMQ830-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | T: | 1.5 |
| F: | 4.13 | K: | 2.88 in |
| LQ: | 5.97 in | C: | 8.94 in |
| BE: | 0.38 in | H-Tap size: | 1/2-13 in |
| G: | 2.06 | N: | 6.62 |
| BF: | 0.41 | TAP Depth: | 1 in |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3 in | RQ: | 5.32 in |
| BD: | 6.5 | B: | 8.11 |
| D: | 3.5 | O: | 3.6 in |
| I: | 4.81 in | J: | 5.75 in |
Technical Specifications
| Output Shaft Orientation: | L | Reducer: | Worm - Right Angle |
| Frame Size: | 140TC | Output HP: | 5.655 |
| No. of Gear Reductions: | Single | Input Style: | C-face Quill |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Center Distance (in): | 3.00 | Input HP: | 6.151 |
| Assembly: | BMQ-L | Overhung Load: | 2,170 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.500 in |
| Ratio: | 10:1 | Model Code: | BMQ830 |
| Mounting Style: | Base | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Key: | 3/8 x 2.25 | Series Style: | EL-BMQ-L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 6.151 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2147 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 10:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959031506 | Weight: | 45.00 LB |

