Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-40-L-140
Part #:EL8300224.00
Catalog #:EL-BMQ830-40-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | A: | 5.25 |
| H-Tap size: | 1/2-13 in | J: | 5.75 in |
| AK: | 4.5 | BD: | 6.5 |
| G: | 2.06 | Center Distance (in): | 3 in |
| RQ: | 5.32 in | N: | 6.62 |
| I: | 4.81 in | AJ: | 5.88 |
| O: | 3.6 in | F: | 4.13 |
| D: | 3.5 | BF: | 0.41 |
| C: | 8.94 in | K: | 2.88 in |
| LQ: | 5.97 in | B: | 8.11 |
| BE: | 0.38 in | TAP Depth: | 1 in |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.251 |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ830 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 x 2.25 | Overhung Load: | 2,170 |
| Input HP: | 2.251 | Input Diameter (in): | 0.875 in |
| Input Style: | C-face Quill | Product Type: | Right Angle |
| Gear Type: | Worm | Frame Size: | 140TC |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.500 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.72 | Input Bore (C Face): | 0.875 |
| Series Style: | EL-BMQ-L | Mounting Style: | Base |
| Output Shaft Orientation: | L | Output Style: | L |
| Center Distance (in): | 3.00 | Ratio: | 40:1 |
| Output RPM: | 43 | Assembly: | BMQ-L |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2477 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031551 | Weight: | 45.00 LB |

