Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-50-L-140
Part #:EL8300225.00
Catalog #:EL-BMQ830-50-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | O: | 3.6 in |
| N: | 6.62 | K: | 2.88 in |
| TAP Depth: | 1 in | D: | 3.5 |
| LQ: | 5.97 in | RQ: | 5.32 in |
| I: | 4.81 in | B: | 8.11 |
| T: | 1.5 | BD: | 6.5 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| J: | 5.75 in | F: | 4.13 |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 8.94 in | AK: | 4.5 |
| A: | 5.25 | G: | 2.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.915 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.500 in |
| Motor Frame Size: | 140 | Mounting Style: | Base |
| Frame Size: | 140TC | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Ratio: | 50:1 |
| Input Style: | C-face Quill | Output Style: | L |
| Center Distance (in): | 3.00 | Output RPM: | 35 |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Input HP: | 1.915 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Output HP: | 1.383 |
| Assembly: | BMQ-L | Gear Type: | Worm |
| Series Style: | EL-BMQ-L | Overhung Load: | 2,170 |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ830 |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959031568 | Weight: | 45.00 LB |

