Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-100-L-140
Part #:EL8300228.00
Catalog #:EL-BMQ830-100-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | K: | 2.88 in |
| AJ: | 5.88 | T: | 1.5 |
| B: | 8.11 | N: | 6.62 |
| LQ: | 5.97 in | D: | 3.5 |
| J: | 5.75 in | F: | 4.13 |
| BE: | 0.38 in | BD: | 6.5 |
| AK: | 4.5 | G: | 2.06 |
| Center Distance (in): | 3 in | O: | 3.6 in |
| H-Tap size: | 1/2-13 in | C: | 8.94 in |
| BF: | 0.41 | TAP Depth: | 1 in |
| I: | 4.81 in | A: | 5.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output HP: | 0.367 | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Output Shaft Orientation: | L |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Output RPM: | 17 | Input Style: | C-face Quill |
| Input Bore (C Face): | 0.875 | Mounting Style: | Base |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-L |
| Frame Size: | 140TC | Series Code: | EL |
| Output Key: | 3/8 x 2.25 | Center Distance (in): | 3.00 |
| Ratio: | 100:1 | Input HP: | 0.603 |
| Series Style: | EL-BMQ-L | Overhung Load: | 2,170 |
| Output Diameter (in): | 1.500 in | Input HP @ 1750 RPM: | 0.603 |
| Motor Frame Size: | 140 | Model Code: | BMQ830 |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1321 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031599 | Weight: | 45.00 LB |

