Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-5-R-140
Part #:EL8300229.00
Catalog #:EL-BMQ830-5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | I: | 4.81 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| K: | 2.88 in | TAP Depth: | 1 in |
| G: | 2.06 | J: | 5.75 in |
| C: | 8.94 in | BD: | 6.5 |
| LQ: | 5.97 in | BE: | 0.38 in |
| AJ: | 5.88 | H-Tap size: | 1/2-13 in |
| BF: | 0.41 | B: | 8.11 |
| T: | 1.5 | RQ: | 5.32 in |
| F: | 4.13 | A: | 5.25 |
| N: | 6.62 | D: | 3.5 |
Technical Specifications
| Input HP: | 9.093 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Mounting Style: | Base | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.00 | Overhung Load: | 2,170 |
| Ratio Range: | 5:1 | Assembly: | BMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.500 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Input Style: | C-face Quill |
| Thrust Rating - output shaft: | 1729 | Output Shaft Orientation: | R |
| Service Factor: | 1 | Output Style: | R |
| Model Code: | BMQ830 | Output HP: | 8.573 |
| Series Style: | EL-BMQ-R | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.093 | Ratio: | 5:1 |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Output RPM: | 350 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |
General Specifications
| UPC: | 662959031605 | Weight: | 45.00 LB |

