Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-R-140
Part #:EL8300231.00
Catalog #:EL-BMQ830-10-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.13 | AJ: | 5.88 |
| N: | 6.62 | C: | 8.94 in |
| Center Distance (in): | 3 in | I: | 4.81 in |
| BD: | 6.5 | TAP Depth: | 1 in |
| J: | 5.75 in | BF: | 0.41 |
| BE: | 0.38 in | B: | 8.11 |
| RQ: | 5.32 in | K: | 2.88 in |
| T: | 1.5 | A: | 5.25 |
| O: | 3.6 in | G: | 2.06 |
| AK: | 4.5 | D: | 3.5 |
| H-Tap size: | 1/2-13 in | LQ: | 5.97 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Output Style: | R | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output HP: | 5.655 | Motor Frame Size: | 140 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Output Diameter (in): | 1.500 in |
| Output Shaft Assembly Code: | R | Overhung Load: | 2,170 |
| Mounting Style: | Base | Ratio Range: | 10:1 |
| Output Key: | 3/8 x 2.25 | Series Style: | EL-BMQ-R |
| Series Code: | EL | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-face Quill | Center Distance (in): | 3.00 |
| Model Code: | BMQ830 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.151 | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | R |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Input HP: | 6.151 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2037 in/lbs |
General Specifications
| UPC: | 662959031629 | Weight: | 45.00 LB |

