Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-100-R-140
Part #:EL8300240.00
Catalog #:EL-BMQ830-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | Center Distance (in): | 3 in |
| B: | 8.11 | RQ: | 5.32 in |
| TAP Depth: | 1 in | H-Tap size: | 1/2-13 in |
| J: | 5.75 in | BE: | 0.38 in |
| O: | 3.6 in | AK: | 4.5 |
| A: | 5.25 | BF: | 0.41 |
| F: | 4.13 | D: | 3.5 |
| G: | 2.06 | AJ: | 5.88 |
| N: | 6.62 | I: | 4.81 in |
| T: | 1.5 | LQ: | 5.97 in |
| K: | 2.88 in | C: | 8.94 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Series Style: | EL-BMQ-R | Input HP @ 1750 RPM: | 0.603 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input HP: | 0.603 | Assembly: | BMQ-R |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 2.25 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Model Code: | BMQ830 | Output HP: | 0.367 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Input Style: | C-face Quill | Motor Frame Size: | 140 |
| Output RPM: | 17 | Output Diameter (in): | 1.500 in |
| Frame Size: | 140TC | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | EL | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031711 | Weight: | 45.00 LB |

