Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-5-D-140
Part #:EL8300241.00
Catalog #:EL-BMQ830-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.94 in | F: | 4.13 |
| I: | 4.81 in | A: | 5.25 |
| BD: | 6.5 | TAP Depth: | 1 in |
| G: | 2.06 | O*: | 3.37 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| T: | 1.5 | N: | 6.62 |
| RQ: | 5.32 in | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| J: | 5.75 in | K: | 2.88 in |
| D: | 3.5 | B: | 8.11 |
| O: | 3.6 in | LQ: | 5.97 in |
| H-Tap size: | 1/2-13 in | O*: | 3.37 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.093 | Frame Size: | 140TC |
| Model Code: | BMQ830 | Thrust Rating - output shaft: | 1729 |
| Output Style: | D | Output HP: | 8.573 |
| Service Factor: | 1 | Output RPM: | 350 |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | D | Series Style: | EL-BMQ-D |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 x 2.25 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Overhung Load: | 2,170 |
| Ratio: | 5:1 | Input Style: | C-face Quill |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Gear Type: | Worm | Series Code: | EL |
| Input HP: | 9.093 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031728 | Weight: | 45.00 LB |

