Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-D-140
Part #:EL8300243.00
Catalog #:EL-BMQ830-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | B: | 8.11 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.81 in | Center Distance (in): | 3 in |
| G: | 2.06 | RQ: | 5.32 in |
| AK: | 4.5 | D: | 3.5 |
| BD: | 6.5 | TAP Depth: | 1 in |
| J: | 5.75 in | H-Tap size: | 1/2-13 in |
| N: | 6.62 | C: | 8.94 in |
| K: | 2.88 in | BE: | 0.38 in |
| O*: | 3.37 in | F: | 4.13 |
| LQ: | 5.97 in | T: | 1.5 |
| A: | 5.25 | O*: | 3.37 |
Technical Specifications
| Input Style: | C-face Quill | Output Shaft Assembly Code: | D |
| Motor Frame Size: | 140 | Output HP: | 5.655 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 2147 |
| Output RPM: | 175 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Series Style: | EL-BMQ-D | Frame Size: | 140TC |
| Overhung Load: | 2,170 | No. of Gear Reductions: | Single |
| Assembly: | BMQ-D | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 6.151 |
| Product Type: | Right Angle | Series Code: | EL |
| Input HP @ 1750 RPM: | 6.151 | Model Code: | BMQ830 |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031742 | Weight: | 45.00 LB |

