Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-15-D-140
Part #:EL8300244.00
Catalog #:EL-BMQ830-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.88 in | O: | 3.6 in |
| F: | 4.13 | O*: | 3.37 in |
| D: | 3.5 | AK: | 4.5 |
| BE: | 0.38 in | TAP Depth: | 1 in |
| Center Distance (in): | 3 in | J: | 5.75 in |
| AJ: | 5.88 | RQ: | 5.32 in |
| H-Tap size: | 1/2-13 in | T: | 1.5 |
| BF: | 0.41 | B: | 8.11 |
| G: | 2.06 | BD: | 6.5 |
| I: | 4.81 in | LQ: | 5.97 in |
| A: | 5.25 | C: | 8.94 in |
| N: | 6.62 | O*: | 3.37 |
Technical Specifications
| Model Code: | BMQ830 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Thrust Rating - output shaft: | 2549 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 x 2.25 |
| Mounting Style: | Base | Ratio: | 15:1 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | EL |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 4.843 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio Range: | 15:1 | Output HP: | 4.311 |
| Center Distance (in): | 3.00 | Output Style: | D |
| Series Style: | EL-BMQ-D | Product Type: | Right Angle |
| Input Style: | C-face Quill | Assembly: | BMQ-D |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Overhung Load: | 2,170 |
| Output RPM: | 116 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.843 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031759 | Weight: | 45.00 LB |

