Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-20-D-140
Part #:EL8300245.00
Catalog #:EL-BMQ830-20-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.88 in | I: | 4.81 in |
| H-Tap size: | 1/2-13 in | BE: | 0.38 in |
| RQ: | 5.32 in | LQ: | 5.97 in |
| N: | 6.62 | AJ: | 5.88 |
| Center Distance (in): | 3 in | G: | 2.06 |
| A: | 5.25 | BD: | 6.5 |
| O*: | 3.37 in | C: | 8.94 in |
| F: | 4.13 | TAP Depth: | 1 in |
| B: | 8.11 | D: | 3.5 |
| BF: | 0.41 | O: | 3.6 in |
| T: | 1.5 | J: | 5.75 in |
| AK: | 4.5 | O*: | 3.37 |
Technical Specifications
| Output RPM: | 87 | Output Key: | 3/8 x 2.25 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Input HP: | 3.947 | Mounting Style: | Base |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Assembly: | BMQ-D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Center Distance (in): | 3.00 |
| Series Style: | EL-BMQ-D | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Frame Size: | 140TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Overhung Load: | 2,170 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 3.947 | Shaft Seal Material: | Viton |
| Output HP: | 3.407 | Series Code: | EL |
| Input RPM: | 1,750 | Model Code: | BMQ830 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 662959031766 | Weight: | 45.00 LB |

