Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-25-D-140
Part #:EL8300246.00
Catalog #:EL-BMQ830-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | BE: | 0.38 in |
| H-Tap size: | 1/2-13 in | RQ: | 5.32 in |
| D: | 3.5 | I: | 4.81 in |
| AJ: | 5.88 | K: | 2.88 in |
| T: | 1.5 | B: | 8.11 |
| J: | 5.75 in | A: | 5.25 |
| Center Distance (in): | 3 in | F: | 4.13 |
| LQ: | 5.97 in | AK: | 4.5 |
| C: | 8.94 in | BD: | 6.5 |
| O: | 3.6 in | BF: | 0.41 |
| N: | 6.62 | TAP Depth: | 1 in |
| O*: | 3.37 in | O*: | 3.37 |
Technical Specifications
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 25:1 | Input Style: | C-face Quill |
| Output HP: | 2.807 | Output Key: | 3/8 x 2.25 |
| Output Style: | D | Series Style: | EL-BMQ-D |
| Assembly: | BMQ-D | Overhung Load: | 2,170 |
| Input RPM: | 1,750 | Series Code: | EL |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.355 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP: | 3.355 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ830 |
| Output RPM: | 70 | Mounting Style: | Base |
| Center Distance (in): | 3.00 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | LR | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2527 in/lbs |
General Specifications
| UPC: | 662959031773 | Weight: | 45.00 LB |

