Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-40-D-140
Part #:EL8300248.00
Catalog #:EL-BMQ830-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | O: | 3.6 in |
| F: | 4.13 | Center Distance (in): | 3 in |
| N: | 6.62 | C: | 8.94 in |
| H-Tap size: | 1/2-13 in | J: | 5.75 in |
| BF: | 0.41 | T: | 1.5 |
| D: | 3.5 | B: | 8.11 |
| AJ: | 5.88 | LQ: | 5.97 in |
| G: | 2.06 | TAP Depth: | 1 in |
| BE: | 0.38 in | RQ: | 5.32 in |
| AK: | 4.5 | K: | 2.88 in |
| O*: | 3.37 in | I: | 4.81 in |
| A: | 5.25 | O*: | 3.37 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-D |
| Reducer: | Worm - Right Angle | Output HP: | 1.72 |
| Input HP: | 2.251 | Input Style: | C-face Quill |
| Overhung Load: | 2,170 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Key: | 3/8 x 2.25 |
| Output RPM: | 43 | Output Shaft Orientation: | LR |
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Series Style: | EL-BMQ-D | Input Quill Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Mounting Style: | Base | Ratio Range: | 40:1 |
| Output Style: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Model Code: | BMQ830 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Center Distance (in): | 3.00 | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.251 | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.500 in | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2477 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031797 | Weight: | 45.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

