Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-5-L-180
Part #:EL8300253.00
Catalog #:EL-BMQ830-5-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.75 in | C: | 8.94 in |
| BD: | 9 | G: | 2.06 |
| O: | 3.6 in | RQ: | 5.32 in |
| H-Tap size: | 1/2-13 in | AK: | 8.5 |
| I: | 4.81 in | LQ1: | 5.97 in |
| D: | 3.5 | F: | 4.13 |
| T: | 1.5 | B: | 8.11 |
| BF: | 0.53 | TAP Depth: | 1 in |
| N: | 6.62 | AJ: | 7.25 |
| A: | 5.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | K: | 2.88 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Ratio Range: | 5:1 |
| Input HP: | 9.093 | Input HP @ 1750 RPM: | 9.093 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1729 |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Output HP: | 8.573 |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Output Shaft Orientation: | L |
| Overhung Load: | 2,170 | Model Code: | BMQ830 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Style: | EL-BMQ-L | Ratio: | 5:1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.00 |
| Output Key: | 3/8 x 2.25 | Series Code: | EL |
| Input Style: | C-face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | BMQ-L | Output Diameter (in): | 1.500 in |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Output Style: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959031841 | Weight: | 45.00 LB |

