Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-60-L-180
Part #:EL8300262.00
Catalog #:EL-BMQ830-60-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | J: | 5.75 in |
| C: | 8.94 in | TAP Depth: | 1 in |
| BF: | 0.53 | K: | 2.88 in |
| I: | 4.81 in | A: | 5.25 |
| F: | 4.13 | AJ: | 7.25 |
| H-Tap size: | 1/2-13 in | O: | 3.6 in |
| LQ1: | 5.97 in | G: | 2.06 |
| AK: | 8.5 | D: | 3.5 |
| RQ: | 5.32 in | N: | 6.62 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| B: | 8.11 | T: | 1.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series Style: | EL-BMQ-L |
| Output Shaft Orientation: | L | Output RPM: | 29 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-face Quill |
| Motor Frame Size: | 180 | Output Key: | 3/8 x 2.25 |
| Input Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.500 in | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Overhung Load: | 2,170 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 1.637 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Model Code: | BMQ830 |
| Input RPM: | 1,750 | Series Code: | EL |
| Ratio: | 60:1 | Center Distance (in): | 3.00 |
| Frame Size: | 180TC | Output HP: | 1.117 |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.637 | Mounting Style: | Base |
| Product Type: | Right Angle | Output Style: | L |
| Assembly: | BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2413 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959031933 | Weight: | 45.00 LB |

