Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-5-R-180
Part #:EL8300265.00
Catalog #:EL-BMQ830-5-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.94 in | Center Distance (in): | 3 in |
| LQ1: | 5.97 in | O: | 3.6 in |
| F: | 4.13 | BE1: | 0.5 in |
| A: | 5.25 | B: | 8.11 |
| BD: | 9 | D: | 3.5 |
| TAP Depth: | 1 in | N: | 6.62 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.5 | RQ: | 5.32 in |
| J: | 5.75 in | G: | 2.06 |
| AJ: | 7.25 | I: | 4.81 in |
| H-Tap size: | 1/2-13 in | K: | 2.88 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | EL |
| Motor Frame Size: | 180 | Frame Size: | 180TC |
| Overhung Load: | 2,170 | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 9.093 | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Output Shaft Assembly Code: | R |
| Output HP: | 8.573 | Output RPM: | 350 |
| Output Shaft Orientation: | R | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Style: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1729 | Assembly: | BMQ-R |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ830 |
| Output Key: | 3/8 x 2.25 | Input HP: | 9.093 |
| Input Bore (C Face): | 1.125 | Input Style: | C-face Quill |
| Series Style: | EL-BMQ-R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959031964 | Weight: | 45.00 LB |

