Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-15-R-180
Part #:EL8300268.00
Catalog #:EL-BMQ830-15-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | T: | 1.5 |
| AJ: | 7.25 | H-Tap size: | 1/2-13 in |
| RQ: | 5.32 in | Center Distance (in): | 3 in |
| F: | 4.13 | TAP Depth: | 1 in |
| C: | 8.94 in | LQ1: | 5.97 in |
| AK: | 8.5 | J: | 5.75 in |
| B: | 8.11 | BE1: | 0.5 in |
| I: | 4.81 in | N: | 6.62 |
| BF: | 0.53 | O: | 3.6 in |
| G: | 2.06 | K: | 2.88 in |
| O*: | 3.37 in | BD: | 9 |
| A: | 5.25 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Frame Size: | 180TC |
| Output HP: | 4.311 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 x 2.25 | Input Style: | C-face Quill |
| Output Shaft Orientation: | R | Input HP: | 4.843 |
| Output RPM: | 116 | Assembly: | BMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Keyway: | 1/4 X 1/8 |
| Overhung Load: | 2,170 | Model Code: | BMQ830 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Input Quill Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Style: | R | Service Factor: | 1 |
| Motor Frame Size: | 180 | Series Style: | EL-BMQ-R |
| Thrust Rating - output shaft: | 2549 | Center Distance (in): | 3.00 |
| Input HP @ 1750 RPM: | 4.843 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Mounting Style: | Base | Input Bore (C Face): | 1.125 |
| Ratio Range: | 15:1 | Series Code: | EL |
| Output Diameter (in): | 1.500 in | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 1.125 in | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2329 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959031995 | Weight: | 45.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

