Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-20-R-180
Part #:EL8300269.00
Catalog #:EL-BMQ830-20-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.13 | C: | 8.94 in |
| K: | 2.88 in | G: | 2.06 |
| I: | 4.81 in | BF: | 0.53 |
| AJ: | 7.25 | J: | 5.75 in |
| Center Distance (in): | 3 in | N: | 6.62 |
| A: | 5.25 | TAP Depth: | 1 in |
| BD: | 9 | B: | 8.11 |
| O: | 3.6 in | AK: | 8.5 |
| D: | 3.5 | T: | 1.5 |
| LQ1: | 5.97 in | H-Tap size: | 1/2-13 in |
| RQ: | 5.32 in | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Input HP: | 3.947 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Output Style: | R | Input HP @ 1750 RPM: | 3.947 |
| Input Diameter (in): | 1.125 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Input Style: | C-face Quill | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Product Type: | Right Angle | Output RPM: | 87 |
| Service Factor: | 1 | Model Code: | BMQ830 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.00 |
| Frame Size: | 180TC | Output HP: | 3.407 |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | R |
| Series Style: | EL-BMQ-R | Assembly: | BMQ-R |
| Output Key: | 3/8 x 2.25 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2454 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959032008 | Weight: | 45.00 LB |

