Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-25-R-180
Part #:EL8300270.00
Catalog #:EL-BMQ830-25-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | B: | 8.11 |
| A: | 5.25 | G: | 2.06 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | J: | 5.75 in |
| LQ1: | 5.97 in | T: | 1.5 |
| N: | 6.62 | BE1: | 0.5 in |
| RQ: | 5.32 in | I: | 4.81 in |
| F: | 4.13 | C: | 8.94 in |
| O: | 3.6 in | AK: | 8.5 |
| Center Distance (in): | 3 in | H-Tap size: | 1/2-13 in |
| D: | 3.5 | K: | 2.88 in |
Technical Specifications
| Product Type: | Right Angle | Mounting Style: | Base |
| Input HP: | 3.355 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 3.00 | Input Bore (C Face): | 1.125 |
| Ratio: | 25:1 | Output Diameter (in): | 1.500 in |
| Output HP: | 2.807 | Input Diameter (in): | 1.125 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Output Style: | R | Input RPM: | 1,750 |
| Output RPM: | 70 | Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-face Quill | No. of Gear Reductions: | Single |
| Assembly: | BMQ-R | Overhung Load: | 2,170 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-BMQ-R |
| Output Shaft Orientation: | R | Service Factor: | 1 |
| Output Key: | 3/8 x 2.25 | Gear Type: | Worm |
| Model Code: | BMQ830 | Input HP @ 1750 RPM: | 3.355 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2527 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959032015 | Weight: | 45.00 LB |

