Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-80-R-180
Part #:EL8300275.00
Catalog #:EL-BMQ830-80-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.94 in | H-Tap size: | 1/2-13 in |
| B: | 8.11 | AK: | 8.5 |
| O: | 3.6 in | J: | 5.75 in |
| I: | 4.81 in | N: | 6.62 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 1.5 | A: | 5.25 |
| F: | 4.13 | BF: | 0.53 |
| D: | 3.5 | RQ: | 5.32 in |
| Center Distance (in): | 3 in | LQ1: | 5.97 in |
| TAP Depth: | 1 in | G: | 2.06 |
| K: | 2.88 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 3.00 | Mounting Style: | Base |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Motor Frame Size: | 180 | Ratio Range: | 80:1 |
| Input HP: | 0.895 | Output Shaft Assembly Code: | R |
| Output Shaft Orientation: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Gear Type: | Worm |
| Frame Size: | 180TC | Input Style: | C-face Quill |
| Output Style: | R | Product Type: | Right Angle |
| Overhung Load: | 2,170 | Series Style: | EL-BMQ-R |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 80:1 | Input Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 2.25 | Thrust Rating - output shaft: | 2574 |
| Series Code: | EL | Output HP: | 0.585 |
| Assembly: | BMQ-R | Output RPM: | 21 |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Model Code: | BMQ830 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032060 | Weight: | 45.00 LB |

